KAA-8R KNX 8-fold Universal Switching Actuator

MEAN WELL, the leading standard power supply manufacturer, continues to promote the building automation technology for making a green and sustainable society. KNX switching actuators play an essential role in building automation and they are responsible for the reliable switching of different electrical loads in the KNX system. After the launch of several KNX devices, the new KNX 8 channel universal actuator is proudly introduced.
The KAA-8R Universal Actuator is suitable for different load situations and possible for many application areas up to 8 independent channels. It receives KNX telegrams and can be used as a switch actuator or shutter actuator (planned). Mixed applications from switch and shutter actuator are always possible. Each output uses a bistable (latching) relay and can be operated manually via a push button. One green LED per channel for indicating the switching status. The compact design with 4 units (72 mm) wide modular makes it suitable for quick and simple installation in the standard distribution board. Other functions including heating control and logic functions are integrated to provide the KNX system integrators with high design freedom. As a result, KAA-8R is featuring both reliability and multi-functionality to meet various needs in a modern building.

KAA-8RSeries