LCM-25KN KNX Multiple-Stage Constant Current Mode LED Driver

By: Wen Wu/Product Manager
wen@meanwell.eu

MEAN WELL, the leading standard power supply manufacturer, continues to promote the building automation technology for making a green and sustainable society. In order to enlarge KNX product variety to meet the needs of end customers and system integrator, MEAN WELL is pleased to unveil the LCM-25KN to complete the product series after the launching of LCM-40/60KN to the market.
 
LCM-25KN series is a 25W AC/DC constant current mode output LED driver featuring the multiple levels selectable by dip switch and the KNX interface to avoid using the complicated KNX-DALI gateway. This series operates from 180~277VAC and offers different current levels ranging between 350mA and 1050mA. Thanks to the high efficiency up to 85% with the fanless design, the entire series is able to operate for -30°C ~85°C case temperature under free air convection. In addition, LCM-25KN is equipped with an independent push-button interface, operation hours, power consumption feedback, constant light output function and synchronization so as to provide the optimal design flexibility for LED lighting system.



    • Constant Current mode output with multiple levels selectable by dip switch
    • Flicker free design
    • KNX/EIB protocol
    • Support emergency lighting (EL)
    • Integrated constant light output
    • Integrated  independent  KNX push button interface
    • Synchronization up to 10 units.
    • Functions: Manual dim, operation hours, power consumption feedback, log/linear curve selection…etc
    • 3 years warranty








LCM-25KN Series